Speed sensors (Hall & Inductive)

Induktive, 540 Ohm

94084 neu klein Kopie e1607684541376

Series 94084 
Resistance:540 Ohm
Inductivity:0.22 H
Temperature range:  -40 °C to +125 °C
Mounting hole:Ø 18 mm without O-ring
Ø 20.8 / 18 mm with O-ring
Shaft lengt:24 mm

Datasheet

 
Induktive, 920 Ohm

94301

Series 94301 
Resistance:920 Ohm
Inductivity:0.81 H
Temperature range:   -40 °C to +110 °C (+150 °C / 1h)
Mounting hole:Ø 15 mm 
Shaft lengt:56 mm

Datasheet
Induktive, 540 Ohm

94308

Series 94308 
Resistance:540 Ohm
Inductivity:0.22 H
Temperature range:   -40 °C to +125 °C / +150 °C
Mounting hole:Ø 15 mm
Shaft lengt:56 mm


Datasheet

Induktive, 1050 Ohm

94064x klein Kopie

Series 94064 
Resistance:1050 Ohm
Inductivity:1 H
Temperature range:   -25 °C to +110 °C (+130 °C / 1h)
Mounting hole:M18 x 1.5 mm
Shaft lengt:34 mm


Datasheet

Induktive, 530 Ohm

94349

Series 94349 
Resistance:530 Ohm
Inductivity:0.25 H
Temperature range:   -40 °C to +130 °C (+150 °C / 1h)
Mounting hole:Ø 20.8 mm / 18 mm
Shaft lengt:24 mm


Datasheet

Hall, 0 - 7500 Hz

94220 scaled e1607684383473

Series 94220 
Resistance:4.5 V - 24 V
Frequency range:0 - 7500 Hz
Temperature range:   -40 °C to +130 °C (+150 °C / 1h)
Mounting hole:M18 x 1.5 mm
Shaft lengt:70.7 mm


Datasheet