Components

| Series 06 |
| Dimension: |
| Resistance Range: |
| Power Rating: |
| Rotation: |
| Datasheet HA06 Datasheet VA06 |

| Series 10/SR | |
Dimension: | 8.5 mm |
Resistance Range: | 200 Ohm - 1 MOhm |
Power Rating: | 0.1 W / 50 °C |
Rotation: | mech. 210° ± 10° |
| Datasheet_10SR83 Datasheet_10SR85 |

| Series R 16 | |
| Dimension: | 16.9 mm |
| Resistance Range: | 5 KOhm - 2 MOhm |
| Power Rating: | 0.125 W |
| Rotation: | mech. 300° ± 5° |
| Datasheet_RK1610N |

| Series 45 | |
Resistance Range: | 500 Ohm - 10 MOhm lin 1 KOhm - 10 MOhm log |
Power Rating: | 0.5 W lin |
Rotation: | 300° ± 5° without switch |
| Datasheet_45 |

| Series C 06 | |
| Dimension: | 6 mm |
| Resistance Range: | 200 Ohm - 1 MOhm |
| Power Rating: | 0.3 W / 50 °C |
| Rotation: | mech. 240° ± 10° |

| Series C 10/ TGN | |
| Dimension: | 9 mm |
| Resistance Range: | 100 Ohm - 1 MOhm |
| Power Rating: | 0.5 W / 70 °C |
| Rotation: | mech. 260° ± 20° |
| Datasheet_TGN805M Datasheet_TGN825M |

| Series 415 | |
Dimension: | 15 mm |
Resistance Range: | 22 Ohm - 4.7 MOhm |
Power Rating: | 1 W / 70 °C |
Rotation: | mech. 270° ± 10° |
| Datasheet_VC414_10 Datasheet_VC414_30 Datasheet_HC414_10 Datasheet_HC414_30 |

| Series 456 | |
| Dimension: | 15 mm |
| Resistance Range: | 22 Ohm - 4.7 M Ohm lin |
| Power Rating: | 1 W / 70 °C (1.5 W / 40 °C) |
| Rotation: | mech. 270° ± 10° |
| Datasheet_HC456_30 Datasheet_VC456_30 |

| Series C16 | |
Dimension: | 16 mm |
Resistance Range: | 22 Ohm - 10 MOhm |
Power Rating: | 0.5 W / 70 °C (1 W / 40 °C) |
Rotation: | mech. 270° ± 5° |
| Datasheet_C16K |

| Series CP10 | |
| Resistance Range: | 2 KOhm - 25 KOhm |
| Power Rating: | 0.15 W / 70 °C |
| Rotation: | 300° |
| Datasheet_CP10 | |

| Series CP16 | |
| Dimension: | 16 mm |
| Resistance Range: | 1 KOhm - 10 KOhm |
| Power Rating: | 1 W / 40 °C |
| Rotation: | mech. 300° ± 5° elektr. 275° ± 10° |
| Datasheet_CP16K Datasheet_CP16K_HP |

| Series CP16000 | |
| Resistance Range: | 3 KOhm - 25 KOhm |
| Power Rating: | 1 W / 70 °C derate for restricted angle |
| Rotation: | 340° ± 3° |
| Datasheet_CP16000 | |

| Series 115 | |
| Dimension: | 20.4 mm |
| Resistance Range: | 1 Ohm - 22 KOhm |
| Power Rating: | 2 W / 40 °C |
| Rotation: | mech. 270° ± 10° elektr. 240° ± 15° |

| Series ABW1 | |
| Dimension: | 23 mm |
| Resistance Range: | 5 Ohm - 22 KOhm |
| Power Rating: | 1 W / 40 °C |
| Rotation: | mech. 285° ± 5° elektr. 265° ± 5° |
| Datasheet_ABW1 Datasheet_ABW1p |

| Series ABW2 | |
| Dimension: | 28.5 mm |
| Resistance Range: | 5 Ohm - 22 KOhm |
| Power Rating: | 2 W / 40 °C |
| Rotation: | mech. 300° ± 5° elektr. 270° ± 5° |
| Datasheet_ABW2N Datasheet_ABW2N_PCV |

| Series AW | |
| Dimension: | 24 mm |
| Resistance Range: | 5 Ohm - 25 KOhm |
| Power Rating: | 4 W / 40 °C |
| Rotation: | mech. 300° ± 10° elektr. 280° ± 5° |
| Datasheet_AW |

| Series 417 | ||
| Dimension: | 19.4 mm | |
| Resistance range: | 1 x 12 to 1 x 2 2 x 6 to 2 x 2 3 x 4 to 3 x 2 4 x 3 to 4 x 2, 6 x 2 | |
| Power rating: | 150 V DC / AC 130 mA max. 5VA | |
| Rotation : | Index angle: Operating life: Switching mode: Isolation resistance: | 30° 15.000 cycles not shorting/ shorting 1 x 109 Ohm |
| Datasheet_417 |

| Series 419 | ||
| Dimension: | 19.4 mm | |
| Resistance range: | 1 x 12 to 1 x 2 2 x 6 to 2 x 2 3 x 4 to 3 x 2 4 x 3 to 4 x 2, 6 x 2 | |
| Power rating: | 150 V DC / AC 130 mA max. 5VA | |
| Rotation : | Index angle: Operating life: Switching mode: Isolation resistance: | 30° 15.000 cycles not shorting/ shorting 1 x 109 Ohm |
| Datasheet_419 |

| Series 420 | ||
| Dimension: | 19.4 mm | |
| Resistance range: | 1 x 12 to 1 x 2 2 x 6 to 2 x 2 3 x 4 to 3 x 2 4 x 3 to 4 x 2, 6 x 2 | |
| Power rating: | 150 V DC / AC 130 mA max. 5VA | |
| Rotation : | Index angle: Operating life: Switching mode: Isolation resistance: | 30° 15.000 cycles not shorting/ shorting 1 x 109 Ohm |
| Datenblatt_420 |
Industrial Products
A spin-off of our customized automotive portfolio is available in standard versions.
Proven solutions at a high technical level and with modular concepts for off-road and agricultural applications, mobile machinery and versatile industrial applications.
This offering is rounded off by a trading program for passive components.
Standard Sensors
Our standard sensors are quality products – developed and produced according to the strict specifications of the automotive industry. They are versatilely applicable in the passenger car and commercial vehicle sector or in industrial electronics.