Position Sensor (Hall, Conductive Plastic & Induktive)

Conductive plastic • Return spring • Life cycle min. 2 mio. cycles

41624

Series 41624

  
Supply:5 ± 0,1 V 
Output signal:analogic, voltage interface 
Temperatur range: -40 °C to +120 °C 
Angle range:105° 
Output (voltage range):0.15 V - 5 V 
Connector:– 
Absolute linearity:± 3 % 
Resistance:4.0 kOhm ± 20 % 

Datasheet
Conductive plastic • No return spring • Life cycle min. 2 mio. cycles

41665 e1607684145693

Series 41665

  
Supply:5 ± 0,1 V 
Output signal:analogic, voltage interface 
Temperatur range: -40 °C to +125 °C 
Angle range:86° 
Output (voltage range):0.68 V - 4.25 V 
Connector:– 
Absolute linearity:± 2,5 % 
Resistance:4.1 kOhm ± 20 % 
Datasheet 
Hall • Output (voltage range) 0.5 V - 4.5 V

91020

Series 91020

Supply:5 V - 0,5 V
Current consumption:6 mA
Output signal:0,5 V - 4,5 V
Sealing grade:IPX9K in mounted state
Temperature range:- 40 °C ... + 125 °C
Angle range:60°
Output voltage range:analogue, 1 signal
Connector:Hirschmann, Gerätestecker
Return spring:nein
Independent linearity:± 2 % Vdd

Life time full stroke:

Datasheet

typically: 1 Mio. cycles

 

Hall • Output (voltage range) 0,5 V - 4,5 V

91970 scaled e1618389106905Serie 91970

Supply:5 V / 5 mA max per signal
Output signal:1 signal (analogue)
Sealing grade:IP 6K9K (with fitted female connector)
Temperature range:-40 °C to +100 °C
Angle range:± 45° 
Output (voltage range):0.5 V - 4.5 V
Connector:AMP No. 114-18063-21 (coding A)
Independent linearity:< 1 %

 

Datasheet

 
Hall • Output (voltage range) 0.5 V - 4.5 V

91680

Connector:Tyco / MQS 6 Pins
Return spring:No
Absolute linearity:± 1 %
Resistance:–
Life time:>10 mio. cycles

91 680Outoput

Series 91680   
Supply:5 V ± 0.25 V / 6 mA max per signal  
Output signal:analogic, 1 signal  
Temperature range:-40 °C to +120 °C (+130 °C / 1h)  
Angle range:30° to 120°  

Datasheet


91 681 Ouputs

Series 91681   
Supply:5 V ± 0.25 V / 6 mA max per signal  
Output signal:voltage interface, 2 signal  
Temperature range:-40 °C to +120 °C (+130 °C / 1h)  
Angle range:30° to 120°  

Datasheet


92 200Output

Series 92200   
Supply:5 V ± 0.25 V / 5 mA max per signal  
Output signal:analogic, 1 signal  
Temperature range:-40 °C to +100 °C  
Angle range:90° to 360°  

Datasheet


94 201 Output

Series 92201   
Supply:5 V ± 0.25 V / 6 mA max per signal  
Output signal:voltage interface, 2 signal  
Temperature range:  -40 °C to +120 °C (+130 °C / 1h)  
Angle range:90° to 360°  

Datasheet

Hall • Output (voltage range) 0.5 V - 4.5 V

91732 43

Connector:Tyco / MQS 6 Pins
Return spring:No
Absolute linearity:± 1 %
Resistance:–
Life time:>10 mio. cycles

 


91400 HV 1

Series 91400   
Supply:5 V / 5 mA max per signal  
Output signal:2 signal  
Temperature range:-40 °C to +120 °C  

Angle range:

Datasheet

70°

 

  

 


91 732Output

Series 91732   
Supply:5 V ± 0.25 V / 6 mA max per signal  
Output signal:analogic, 1 signal  
Temperature range:-40 °C to +120 °C (+130 °C / 1h)  

Angle range:

Datasheet

70°

 

  

91 743Output

Serie 91743   
Supply:5 V ± 0.25 V / 5 mA max per signal  
Output signal:analogic, 1 signal  
Temperature range:-40 °C to +100 °C  

Angle range:

Datasheet

120°

 

  

 


91840

Series 91840   
Supply:5 V ± 0.25 V  
Output signal:2 signal  
Temperature range:   -40 °C to +100 °C (+120 °C / max 1h)  

Angle range:

Datasheet

90°

 

  

 

Inductive • Output (voltage range) 0.5 V - 4.5 V

91970 2 e1607673761599

Connector:AMP - No. 114-18063-21 (coding A)
Independent linearity:± 0,9 %
Resistance:–

csm 52101 Kennlinie fb66d71ea2

Series 52101   
Supply:5 V  
Output signal:1 Signal (analog)  
Temperature range:-40 °C to +100 °C  
Angle range:± 35°  
Datasheet

Position Sensor 52163 Output

Series 52163   
Supply:5 ... 12 V  
Output signal:PSI5 V1.3 (digital)  
Temperature range:-40 °C to +110 °C  
Angle range:± 45°  
Datasheet