Temperature Sensors
-40 °C to +155 °C
Series 94082 | |
Nominal resistance: | 2,251 Ohm (25 °C) |
Temperature range: | -40 °C to +155 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 |
Datasheet |
-40 °C to +150 °C
Series 94085 | |
Nominal resistance: | 2,055 Ohm (25 °C) 186.5 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | Bosch Compact (D 928 002 69 A) |
-40 °C to +150 °C
Series 94099 | |
Nominal resistance: | 2,251 Ohm (25 °C) 153 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 or M14 x 1,5 |
Connector: | AMP Junior Power Timer |
Datasheet Datasheet HW |
-40 °C to +130 °C
Series 94099 | |
Nominal resistance: | 2251 Ohm ±2 % (25 °C), 153 Ohm ±1.5 % (100 °C) |
Temperature range: | -40 °C to +130 °C |
Hose diameter: | 12 mm, 15 mm, 19 mm |
Connector: | AMP Junior Power Timer, 2-pole |
-40 °C to +150 °C
Series 94098 | |
Nominal resistance: | 2,251 Ohm (25 °C) 153 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 or M14 x 1,5 |
Connector: | AMP Junior Power Timer |
|
-40 °C to +155 °C
Series 94121 | |
Nominal resistance: | 2,050 Ohm (25 °C) 186 Ohm (100 °C) |
Temperature range: | -40 °C to +155 °C |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett (DIN 72585) |
Protection range: | IP 6K6K / 6K7 / 6K8 / 6K9K |
-40 °C to +140 °C
Series 94125 | |
Nominal resistance: | 2,050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett (DIN 72585) |
Protection range: | IP 6K9K |
-40 °C to +150 °C
Series 94125 Stainless steel housing | |
Output voltage: | Linear 0,25 V @ -40 °C; 4,75 V @ 140 °C |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | DIN Bajonett 3 pole |
-40 °C to +150 °C
Series 94085 | |
Nominal resistance: | 2,055 Ohm (25 °C) 186.5 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | Bosch Compact (D 928 002 69 A) |
Sealing: | Stainless steel |
|
-40 °C to +150 °C
Series 94086 Green sealing ring | |
Nominal resistance: | 2.050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 Kodierung A |
-40 °C to +150 °C
Series 94086 Red sealing ring | |
Nominal resistance: | 2.050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 Kodierung A |
-40 °C to +130 °C
Series 94093 | |
Nominal resistance: | 2251 Ohm ±2 % (25 °C), 153 Ohm ±1.5 % (100 °C) |
Temperature range: | -40 °C to +130 °C |
Thread: | M12 x 1.5 |
Connector: | AMP Junior Power Timer, 2 pole |
High Temperature Sensors
-50 °C to +800 °C
Series 94660 | |
Sensor tip: | Flexed |
Temperature range: | -50 °C to +800 °C |
Sensor type: | Platinum resistance sensor Pt200 |
Connector: | LEAR MKR/S plus Kod.A |
-50 °C to +800 °C
Series 94660 | |
Sensor tip: | Straight |
Temperature range: | -50 °C to +800 °C |
Sensor type: | Platinum resistance sensor Pt200 |
Connector: | LEAR MKR/S plus Kod.A |