Standard Sensors
High Quality products – designed and produced to meet the demanding requirements of the automotive industry. They can be used in cars, trucks and for other industrial purposes.
Position Sensors (Hall, Conductive Plastic & Inductive)
Series 41624 | ||
Supply: | 5 ± 0,1 V | |
Output signal: | analogic, voltage interface | |
Temperatur range: | -40 °C to +120 °C | |
Angle range: | 105° | |
Output (voltage range): | 0.15 V - 5 V | |
Connector: | – | |
Absolute linearity: | ± 3 % | |
Resistance: | 4.0 kOhm ± 20 % | |
Datasheet |
Series 41665 | ||
Supply: | 5 ± 0,1 V | |
Output signal: | analogic, voltage interface | |
Temperatur range: | -40 °C to +125 °C | |
Angle range: | 86° | |
Output (voltage range): | 0.68 V - 4.25 V | |
Connector: | – | |
Absolute linearity: | ± 2,5 % | |
Resistance: | 4.1 kOhm ± 20 % | |
Datasheet |
Series 91020
Supply: | 5 V - 0,5 V |
Current consumption: | 6 mA |
Output signal: | 0,5 V - 4,5 V |
Sealing grade: | IPX9K in mounted state |
Temperature range: | - 40 °C ... + 125 °C |
Angle range: | 60° |
Output voltage range: | analogue, 1 signal |
Connector: | Hirschmann, Gerätestecker |
Return spring: | nein |
Independent linearity: | ± 2 % Vdd |
Life time full stroke: | typically: 1 Mio. cycles
|
Serie 91970
Supply: | 5 V / 5 mA max per signal |
Output signal: | 1 signal (analogue) |
Sealing grade: | IP 6K9K (with fitted female connector) |
Temperature range: | -40 °C to +100 °C |
Angle range: | ± 45° |
Output (voltage range): | 0.5 V - 4.5 V |
Connector: | AMP No. 114-18063-21 (coding A) |
Independent linearity: | < 1 % |
|
Connector: | Tyco / MQS 6 Pins |
Return spring: | No |
Absolute linearity: | ± 1 % |
Resistance: | – |
Life time: | >10 mio. cycles |
Series 91680 | |||
Supply: | 5 V ± 0.25 V / 6 mA max per signal | ||
Output signal: | analogic, 1 signal | ||
Temperature range: | -40 °C to +120 °C (+130 °C / 1h) | ||
Angle range: | 30° to 120° |
Series 91681 | |||
Supply: | 5 V ± 0.25 V / 6 mA max per signal | ||
Output signal: | voltage interface, 2 signal | ||
Temperature range: | -40 °C to +120 °C (+130 °C / 1h) | ||
Angle range: | 30° to 120° |
Series 92200 | |||
Supply: | 5 V ± 0.25 V / 5 mA max per signal | ||
Output signal: | analogic, 1 signal | ||
Temperature range: | -40 °C to +100 °C | ||
Angle range: | 90° to 360° |
Series 92201 | |||
Supply: | 5 V ± 0.25 V / 6 mA max per signal | ||
Output signal: | voltage interface, 2 signal | ||
Temperature range: | -40 °C to +120 °C (+130 °C / 1h) | ||
Angle range: | 90° to 360° |
Connector: | Tyco / MQS 6 Pins |
Return spring: | No |
Absolute linearity: | ± 1 % |
Resistance: | – |
Life time: | >10 mio. cycles |
Series 91400 | |||
Supply: | 5 V / 5 mA max per signal | ||
Output signal: | 2 signal | ||
Temperature range: | -40 °C to +120 °C | ||
Angle range: | 70°
|
Series 91732 | |||
Supply: | 5 V ± 0.25 V / 6 mA max per signal | ||
Output signal: | analogic, 1 signal | ||
Temperature range: | -40 °C to +120 °C (+130 °C / 1h) | ||
Angle range: | 70°
|
Serie 91743 | |||
Supply: | 5 V ± 0.25 V / 5 mA max per signal | ||
Output signal: | analogic, 1 signal | ||
Temperature range: | -40 °C to +100 °C | ||
Angle range: | 120°
|
Series 91840 | |||
Supply: | 5 V ± 0.25 V | ||
Output signal: | 2 signal | ||
Temperature range: | -40 °C to +100 °C (+120 °C / max 1h) | ||
Angle range: | 90°
|
Connector: | AMP - No. 114-18063-21 (coding A) |
Independent linearity: | ± 0,9 % |
Resistance: | – |
Series 52101 | |||
Supply: | 5 V | ||
Output signal: | 1 Signal (analog) | ||
Temperature range: | -40 °C bis +100 °C | ||
Angle range: | ± 35° | ||
Datasheet |
Connector: | AMP - No. 114-18063-21 (coding A) |
Independent linearity: | ± 0,9 % |
Resistance: | – |
Series 52163 | |||
Supply: | 5 …12 V | ||
Output signal: | PSI5 V1.3 (digital) | ||
Temperature range: | -40 °C to +110 °C | ||
Angle range: | ± 45° | ||
Datasheet |
Speed Sensors (Hall & Inductive)
Series 94084 | |
Resistance: | 540 Ohm |
Inductivity: | 0.22 H |
Temperature range: | -40 °C to +125 °C |
Mounting hole: | Ø 18 mm without O-ring Ø 20.8 / 18 mm with O-ring |
Shaft lengt: | 24 mm |
Series 94301 | |
Resistance: | 920 Ohm |
Inductivity: | 0.81 H |
Temperature range: | -40 °C to +110 °C (+150 °C / 1h) |
Mounting hole: | Ø 15 mm |
Shaft lengt: | 56 mm |
Datasheet |
Series 94308 | |
Resistance: | 540 Ohm |
Inductivity: | 0.22 H |
Temperature range: | -40 °C to +125 °C / +150 °C |
Mounting hole: | Ø 15 mm |
Shaft lengt: | 56 mm |
Series 94064 | |
Resistance: | 1050 Ohm |
Inductivity: | 1 H |
Temperature range: | -25 °C to +110 °C (+130 °C / 1h) |
Mounting hole: | M18 x 1.5 mm |
Shaft lengt: | 34 mm |
Series 94349 | |
Resistance: | 530 Ohm |
Inductivity: | 0.25 H |
Temperature range: | -40 °C to +130 °C (+150 °C / 1h) |
Mounting hole: | Ø 20.8 mm / 18 mm |
Shaft lengt: | 24 mm |
Series 94220 | |
Resistance: | 4.5 V - 24 V |
Frequency range: | 0 - 7500 Hz |
Temperature range: | -40 °C to +130 °C (+150 °C / 1h) |
Mounting hole: | M18 x 1.5 mm |
Shaft lengt: | 70.7 mm |
Temperature Sensors
Series 94082 | |
Nominal resistance: | 2,251 Ohm (25 °C) |
Temperature range: | -40 °C to +155 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 |
Datasheet |
Series 94085 | |
Nominal resistance: | 2,055 Ohm (25 °C) 186.5 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | Bosch Compact (D 928 002 69 A) |
Series 94099 | |
Nominal resistance: | 2,251 Ohm (25 °C) 153 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 or M14 x 1,5 |
Connector: | AMP Junior Power Timer |
|
Series 94099 | |
Nominal resistance: | 2251 Ohm ±2 % (25 °C), 153 Ohm ±1.5 % (100 °C) |
Temperature range: | -40 °C to +130 °C |
Hose diameter: | 12 mm, 15 mm, 19 mm |
Connector: | AMP Junior Power Timer, 2-pole |
Series 94098 | |
Nominal resistance: | 2,251 Ohm (25 °C) 153 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 or M14 x 1,5 |
Connector: | AMP Junior Power Timer |
|
Series 94121 | |
Nominal resistance: | 2,050 Ohm (25 °C) 186 Ohm (100 °C) |
Temperature range: | -40 °C to +155 °C |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett (DIN 72585) |
Protection range: | IP 6K6K / 6K7 / 6K8 / 6K9K |
Series 94125 | |
Nominal resistance: | 2,050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett (DIN 72585) |
Protection range: | IP 6K9K |
Series 94125 Stainless steel housing | |
Output voltage: | Linear 0,25 V @ -40 °C; 4,75 V @ 140 °C |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | DIN Bajonett 3 pole |
Series 94085 | |
Nominal resistance: | 2,055 Ohm (25 °C) 186.5 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | Bosch Compact (D 928 002 69 A) |
Sealing: | Stainless steel |
|
Series 94086 Green sealing ring | |
Nominal resistance: | 2.050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 Kodierung A |
Series 94086 Red sealing ring | |
Nominal resistance: | 2.050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 Kodierung A |
Series 94093 | |
Nominal resistance: | 2251 Ohm ±2 % (25 °C), 153 Ohm ±1.5 % (100 °C) |
Temperature range: | -40 °C to +130 °C |
Thread: | M12 x 1.5 |
Connector: | AMP Junior Power Timer, 2 pole |
High Temperature Sensors
Series 94660 | |
Sensor tip: | Flexed |
Temperature range: | -50 °C to +800 °C |
Sensor type: | Platinum resistance sensor Pt200 |
Connector: | LEAR MKR/S plus Kod.A |
Series 94660 | |
Sensor tip: | Straight |
Temperature range: | -50 °C to +800 °C |
Sensor type: | Platinum resistance sensor Pt200 |
Connector: | LEAR MKR/S plus Kod.A |
Fluid Quality Sensor
Series 74701 | |
Sensor signal: | CAN signal according to SAE-J1939 |
Sensor head dimension: | Ø31 x 20 mm |
Supply voltage: | 9 - 16 V |
Current consumption: | Typ. 12 mA (max. 20 mA) |
Connector: | Hirschmann MLK 4-way code A |
Series 74701 | |
Sensor signal: | SENT-Signal according to SAE-J1939 |
Sensor head dimension: | Ø31 x 20 mm |
Supply voltage: | 9 - 16 V |
Current voltage: | Typ. 12 mA (max. 20 mA) |
Connector: | Hirschmann MLK 4-way code A |
Pressure Sensors
Series 96760 | |
Pressure range: | e.g. 0...6 bar, or acc. to customer spec. |
Temperature range: | -40 °C to +125 °C |
Output signal: | 0.5...4.5 V ratiometric |
Thread: | M18 x 1.5 |
Connector: | DIN Bajonett (72585) |
Datasheet |
Series 96775
Pressure range: | 0...6 bar, relative |
Temperature range: | -40 °C to +125 °C |
Supply voltage | 5 (±0,25) VDC; Power-up time < 25 ms |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett, Cod. 3 (DIN 72585) |
Datasheet |
Series 96770 | |
Pressure range: | e.g. 0...10 bar, or acc. to customer spec. |
Temperature range: | -40 °C to +125 °C |
Output signal: | 0.5...4.5 V ratiometric |
Thread: | M14 x 1.5 or M18 x 1.5 |
Connector: | Bosch Compact |
Series 96705 | |
Pressure range: | absolute and relative e.g. 0...+600 (2000) bar |
Temperature range: | -40 °C to +105 °C |
Output signal: | 0…10 V, 4 - 20 mA, 0.5 … 4.5 V ratiometric |
Thread: | Adaption optional, most usual types of thread available |
Connector: | Different options available e.g. DIN 17301-803-C (Standard) Deutsch, Superseal, AMP Packard Cable |
Datasheet |
Proximities
Item Number CPU-010V-ESN
Housing: | 20 mm |
Range: | 10 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CNU-010V-ESN
Housing: | 20 mm |
Range: | 10 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CPU-010V-ETN
Housing: | 20 mm |
Range: | 10 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | M12 connector |
Item Number CNU-010V-ETN
Housing: | 20 mm |
Range: | 10 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | M12 connector |
Item Number CPU-020V-FSN
Housing: | Ø 34 mm |
Range: | 20 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CNU-020V-FSN
Housing: | Ø 34 mm |
Range: | 20 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CPU-020V-FTN
Housing: | Ø 34 mm |
Range: | 20 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | M12 connector |
Item Number CNU-020V-FTN
Housing: | Ø 34 mm |
Range: | 20 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | M12 connector |
Item Number CPU-010V-CSN
Housing: | M18 |
Range: | 10 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CNU-010V-CSN
Housing: | M18 |
Range: | 10 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CPU-010V-CTN
Housing: | M18 |
Range: | 10 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | M12 connector |
Item Number CNU-010V-CTN
Housing: | M18 |
Range: | 10 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | M12 connector |
Item Number CPU-020V-DSN
Housing: | M30 |
Range: | 20 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CNU-020V-DSN
Housing: | M30 |
Range: | 20 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | cable |
Item Number CPU-010V-DTF-AS
Housing: | M30 |
Range: | 10 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | M12 Connector |
Item Number CNU-010V-DTF-AS
Housing: | M30 |
Range: | 10 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | M12 Connector |
Item Number CPU-020V-DTN
Housing: | M30 |
Range: | 20 mm |
PNP / NPN: | PNP |
NO / NC: | NO & NC |
Connection: | M12 Connector |
Item Number CNU-020V-DTN
Housing: | M30 |
Range: | 20 mm |
PNP / NPN: | NPN |
NO / NC: | NO & NC |
Connection: | M12 Connector |
Item Number INC-0015-AEFM8/3 | |
Housing: | M8 |
Output: | NPN NC |
Connector: | M8 connector |
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC-005-CNF_3-279x300.png)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC-008-CMN_3-279x300.png)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC-008-CNN_3-279x300.png)
![](https://sc.kyocera-avx.com/wp-content/uploads/INO005CMF-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO005CNF-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO008CMN-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO008CNN-3-277x300.jpg)
Item Number IPO-008-CNN/3 | |
Housing: | M18 |
Output: | PNP NO |
Connector: | M12 connector |
![](https://sc.kyocera-avx.com/wp-content/uploads/INC010DMF-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INC010DNF-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INC015DMN-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INC015DNN-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INO010DMF-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INO010DNF-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INO015DMN-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/INO015DNN-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC010DMF-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC010DNF-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC015DMN-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPC015DNN-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO010DMF-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO010DNF-3.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO015DMN-3-277x300.jpg)
![](https://sc.kyocera-avx.com/wp-content/uploads/IPO015DNN-3.jpg)
Item Number IPO-015-DNN/3 | |
Housing: | M30 |
Output: | PNP NC |
Connector: | M12 connector |
Industrial Products
A spin-off of our customized automotive portfolio is available in standard versions.
Proven solutions at a high technical level and with modular concepts for off-road and agricultural applications, mobile machinery and versatile industrial applications.
This offering is rounded off by a trading program for passive components.
Standard Sensors
Our standard sensors are quality products – developed and produced according to the strict specifications of the automotive industry. They are versatilely applicable in the passenger car and commercial vehicle sector or in industrial electronics.